MAX4780
PRODUCTION0.7Ω , Low-Voltage, Quad 2:1 Analog Multiplexers
- Part Models
- 2
- 1ku List Price
- Starting From $4.28
Overview
- Single-Supply Operation from 1.6V to 4.2V
- Low RON
- 0.7Ω (+2.7V Supply)
- 2Ω (+1.8V Supply)
- 0.1Ω RON Flatness (+2.7V Supply)
- 3mm x 3mm Thin QFN Package
- +1.8V CMOS Logic Compatible
- Fast Switching: tON = 20ns, tOFF = 8ns
The MAX4780/MAX4784 are low on-resistance, low-voltage, quad 2:1 analog multiplexers that operate from a single +1.6V to +4.2V supply. These devices have fast switching speeds (tON = 20ns, tOFF = 8ns), handle rail-to-rail analog signals, and consume less than 1µW of quiescent power.
When powered from a +2.7V supply, the MAX4780/MAX4784 feature low 0.7Ω on-resistance (RON), and 0.1Ω RON flatness. The digital logic input is +1.8V CMOS-logic compatible when using a single +3V supply. The MAX4780/MAX4784 are available in 16-pin TSSOP and 3mm x 3mm thin QFN packages.
Applications
- Audio/Video Signal Routing
- Battery-Powered Systems
- Cell Phones
- Communications Circuits
- Hard Drives
- Low-Voltage Data-Acquisition Systems
- Modems
- PCMCIA Cards
- Power Routing
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4780ETE+ | LFCSP | ||
| MAX4780ETE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX4780ETE+ | PRODUCTION | |
|
Apr 9, 2018 - 1682 ASSEMBLY |
||
| MAX4780ETE+ | PRODUCTION | |
| MAX4780ETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4780ETE+ | PRODUCTION | |
| MAX4780ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4780ETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX4780 yet. Have something to say?
Start a Discussion on EngineerZone®