MAX4766

PRODUCTION

0.075A to 1.5A, Programmable Current-Limit Switch

Viewing:

Overview

  • ±10% Accurate Current Limit
  • 0.075A to 1.5A Programmable Current Limit
  • Inrush Current Protection
  • Thermal Shutdown Protection
  • Reverse-Current Protection
  • Low Dropout Voltage
  • Programmable Blanking Time
  • Programmable Soft-Start Time
  • Active-Low FLAG Function (MAX4766B/MAX4766C)
  • Tiny 8-Pin TDFN Package (3mm x 3mm)
  • 2.25V to 4.5V Supply Range
MAX4766
0.075A to 1.5A, Programmable Current-Limit Switch
MAX4766: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
MAX4789 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4766 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed