MAX4759

Obsolete

Quad DPDT Audio/Data Switches in UCSP/QFN

Viewing:

Overview

  • Data and Audio Signal Routing
  • Low On-Resistance (0.5Ω) Audio Switches
  • 0.2Ω On-Resistance Flatness
  • 0.1Ω Channel-to-Channel Matching
  • Low-Capacitance (25pF) Data Switches (MAX4759)
  • 0.2ns Skew (MAX4759)
  • 0.03% THD
  • +1.8V to +5.5V Supply Range
  • Rail-to-Rail Signal Handling
  • Tiny 36-Bump UCSP (3mm x 3mm)
  • 36-Pin Thin QFN (6mm x 6mm)
MAX4759
Quad DPDT Audio/Data Switches in UCSP/QFN
MAX4758, MAX4759: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4759 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed