MAX4751
PRODUCTION0.9Ω, Low-Voltage, Single-Supply Quad SPST Analog Switches
- Part Models
- 4
- 1ku List Price
- Starting From $3.58
Overview
- Low RON
- 0.9Ω max (+3V Supply)
- 2.5Ω max (+1.8V Supply)
- On-Resistance Flatness: 0.1Ω max (+3V)
- RON Matching
- 0.12Ω max (+3V Supply)
- 0.25Ω max (+1.8V Supply)
- +1.6V to +3.6V Single-Supply Operation
- Available in 16-Pin QFN and 3mm x 3mm Packages
- 1.8V CMOS Logic Compatible (+3V Supply)
- High Current-Handling Capacity (100mA Continuous)
- Fast Switching: tON = 30ns, tOFF = 25ns
The MAX4751/MAX4752/MAX4753 are low on-resistance, low-voltage, quad, single-pole/single-throw (SPST) analog switches that operate from a single +1.6V to +3.6V supply. These devices have fast switching speeds (tON = 30ns, tOFF = 25ns), handle rail-to-rail analog signals, and consume less than 1µW of quiescent power. The MAX4753 has break-before-make switching.
When powered from a +3V supply, the MAX4751/MAX4752/MAX4753 feature low 0.9Ω (max) on-resistance (RON), with 0.12Ω (max) RON matching and 0.1Ω (max) RON flatness. The digital input is 1.8V CMOS compatible when using a single +3V supply.
The MAX4751 has four normally open (NO) switches, the MAX4752 has four normally closed (NC) switches, and the MAX4753 has two NO and two NC switches. The MAX4751/MAX4752/MAX4753 are available in 3mm x 3mm, 16-pin QFN and 14-pin TSSOP packages.
Applications
- Audio/Video Signal Routing
- Battery-Powered Systems
- Cell Phones
- Communications Circuits
- Hard Drives
- Low-Voltage Data-Acquisition Systems
- Modems
- PCMCIA Cards
- Power Routing
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4751EGE+ | LFCSP | ||
| MAX4751EGE+T | LFCSP | ||
| MAX4751EUD+ | Thin Shrink Small-Outline Package | ||
| MAX4751EUD+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX4751EGE+ | PRODUCTION | |
|
Mar 2, 2016 - 1619 ASSEMBLY |
||
| MAX4751EGE+ | PRODUCTION | |
| MAX4751EGE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4751EGE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4751EUD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4751 yet. Have something to say?
Start a Discussion on EngineerZone®