MAX4748
PRODUCTION50Ω Low-Voltage, Quad SPST/Dual SPDT Analog Switches in WLP
- Part Models
- 3
- 1ku List Price
- Starting From $2.70
Overview
- 2mm x 2mm WLP
- Guaranteed On-Resistance (RON)
- 25Ω (max) at +5V
- 50Ω (max) at +3V
- On-Resistance Matching
- 3Ω (max) at +5V
- 3.5Ω (max) at +3V
- Guaranteed < 0.1nA Leakage Current at TA = +25°C
- Single-Supply Operation from +2.0V to +11V
- TTL/CMOS-Logic Compatible
- -84dB Crosstalk (1MHz)
- -72dB Off-Isolation (1MHz)
- Low Power Consumption: 0.5nW (typ)
- Rail-to-Rail Signal Handling
Applications
- Audio/Video Signal Routing
- Battery-Powered Systems
- Cell Phones
- Communications Circuits
- Glucose Meters
- Low-Voltage Data-Acquisition Systems
- PDAs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4748EUD+ | Thin Shrink Small-Outline Package | ||
| MAX4748EWE+ | WLCSP | ||
| MAX4748EWE+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4748EUD+ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4748 yet. Have something to say?
Start a Discussion on EngineerZone®