MAX4746H

Obsolete

Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability

Negative Signal Handling and Audio Clickless/Popless Features in a Small, 10-Pin µDFN Package (2mm x 2mm)

Viewing:

Overview

  • Distortion-Free Negative Signal Throughput Down to VCC - 5.5V
  • Internal Shunt Resistor Reduces Click/Pop (MAX4744/MAX4744H)
  • 0.6Ω (typ) Low On-Resistance
  • 0.1Ω (max) Channel-to-Channel Matching
  • 0.55Ω (max) On-Resistance Flatness
  • +1.8V to +5.5V Single-Supply Voltage
  • 0.01% (typ) Total Harmonic Distortion
  • -75dB (typ) Crosstalk (100kHz)
  • -68dB (typ) Off-Isolation (100kHz)
  • Available in 10-Pin µDFN Package (2mm x 2mm)
MAX4746H
Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4744, MAX4744H, MAX4745, MAX4745H, MAX4746H: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
MAX4764 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
MAX4764A Obsolete Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4746H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed