MAX4739
PRODUCTION4.5 Ohm Quad SPST Analog Switches in UCSP
- Part Models
- 2
- 1ku List Price
- Starting From $2.78
Overview
- USB 1.1 Signal Switching
- 2ns (max) Differential Skew
- -3dB Bandwidth: >300MHz
- Low 20pF On-Channel Capacitance
- Low RON
- 4.5Ω (max) (+3V Supply)
- 3Ω (max) (+5V Supply)
- 0.4Ω (max) RON Match (+3V Supply)
- 1.2Ω (max) RON Flatness (+3V Supply)
- <0.5nA Leakage Current at +25°C
- High Off-Isolation: -55dB (10MHz)
- Low Crosstalk: -80dB (10MHz)
- Low Distortion: 0.03%
- +1.8V CMOS-Logic Compatible
- Single-Supply Operation from +1.8V to +5.5V
- Rail-to-Rail Signal Handling
The MAX4737/MAX4738/MAX4739 low-voltage, low on-resistance (RON), quad single-pole/single throw (SPST) analog switches operate from a single +1.8V to +5.5V supply. These devices are designed for USB 1.1 and audio switching applications.
The MAX4737/MAX4738/MAX4739 feature 4.5Ω RON (max) with 1.2Ω flatness and 0.4Ω matching between channels. These new switches feature guaranteed operation from +1.8V to +5.5V and are fully specified at 3V and 5V. These switches offer break-before-make switching (1ns) with tON <80ns and tOFF <40ns at +2.7V. The digital logic inputs are +1.8V logic compatible with a +2.7V to +3.6V supply.
These switches are packaged in a chip-scale package (UCSP), significantly reducing the required PC board area. The chip occupies only a 2mm x 2mm area and has a 4 x 4 bump array with a bump pitch of 0.5mm. These switches are also available in a 14-pin TSSOP package.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Communications Circuits
- Data Acquisition Systems
- Low-Voltage Data-Acquisition Systems
- Sample-and-Hold Circuits
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4739EBE+ | WLCSP | ||
| MAX4739EBE+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX4739EBE+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX4739EBE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 5 | ||
| MAX4717 | PRODUCTION | 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP |
| MAX4718 | Obsolete | 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP |
| MAX4721 | PRODUCTION | 4.5Ω Dual SPST Analog Switches in UCSP |
| MAX4722 | PRODUCTION | 4.5Ω Dual SPST Analog Switches in UCSP |
| MAX4723 | Obsolete | 4.5Ω Dual SPST Analog Switches in UCSP |
Latest Discussions
No discussions on MAX4739 yet. Have something to say?
Start a Discussion on EngineerZone®