MAX4707
PRODUCTIONLow-Voltage, 2Ω, SPST, CMOS Analog Switches
- Part Models
- 7
- 1ku List Price
- Starting From $2.50
Overview
- Guaranteed RON
- 2Ω max (+2.7V Supply)
- Guaranteed RON Flatness: 0.6Ω (+2.7V Supply)
- Excellent AC Characteristics
- High Off-Isolation: -67dB at 1MHz
- -3dB Bandwidth: 190MHz
- 0.013% Total Harmonic Distortion
- Low Supply Current: 0.02µA
- Tiny SC70 and µDFN Packages
- 1.8V to 5.5V Single-Supply Operation
The MAX4706/MAX4707 single-pole/single-throw (SPST) switches operate from a single 1.8V to 5.5V supply. The MAX4706 is a normally closed (NC) switch and the MAX4707 is the normally open (NO) version. These switches provide 2Ω on-resistance (RON) and 0.6Ω RON flatness with a +2.7V supply. These devices typically consume only 0.02µA of quiescent current, making them suitable for use in low-power, portable applications. The MAX4706/MAX4707 feature low-leakage currents over the entire temperature range, TTL/CMOS-compatible digital logic, and excellent AC characteristics.
The MAX4706/MAX4707 are offered in small 5-pin and 6-pin SC70 and 6-pin µDFN packages.
Applications
- Audio Signal Routing
- Battery-Operated Equipment
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
- Relay Replacement
- Sample-and-Hold Circuits
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4707ELT+ | 1.5x1.0x0.75 mm 6L uDFN | ||
| MAX4707ELT+T | 1.5x1.0x0.75 mm 6L uDFN | ||
| MAX4707EXK+ | SC70 | ||
| MAX4707EXK+T | SC70 | ||
| MAX4707EXT+ | Single Chip Package | ||
| MAX4707EXT+G103 | Single Chip Package | ||
| MAX4707EXT+T | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX4707EXK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 1 | ||
| MAX4645 | LAST TIME BUY | Fast, Low-Voltage, 2.5 Ohm, SPST, CMOS Analog Switches |
Latest Discussions
No discussions on MAX4707 yet. Have something to say?
Start a Discussion on EngineerZone®