MAX4695
PRODUCTIONLow-Voltage, 60Ω Dual SPDT Analog Switch in Thin QFN
- Part Models
- 5
- 1ku List Price
- Starting From $2.22
Overview
- 3mm x 3mm 12-Pin Thin QFN Package
- Guaranteed On-Resistance:
- 60Ω (max) (+2.7V supply)
- 25Ω (typ) (+5V supply)
- Guaranteed Match Between Channels: 3Ω (max)
- Guaranteed Flatness Over Signal Range:
- 10Ω (max)
- Guaranteed Low Leakage Currents:
- 100pA (max) at +25°C
- Switching Time: tON = 30ns, tOFF = 18ns
- +1.8V to +5.5V Single-Supply Operation
- Rail-to-Rail Signal Handling
- -3dB Bandwidth: >300MHz
- Low Crosstalk: -82dB (1MHz)
- High Off-Isolation: -75dB (1MHz)
- Low 4pC Charge Injection
- THD: 0.03%
- +1.8V CMOS-Logic Compatible
The MAX4695 is a low-voltage, dual single-pole/double-throw (SPDT) analog switch that operates from a single +1.8V to +5.5V supply. The MAX4695 features break-before-make switching action with a tON = 30ns and tOFF = 18ns at +3V.
When powered from a +2.7V supply, the device has a 60Ω (max) on-resistance (RON), with 3Ω (max) RON matching and 10Ω max RON flatness. The digital logic inputs are 1.8V-logic compatible from a +2.7V to +3.3V supply. The MAX4695 is available in both a space-saving 12-pin TQFN (3mm x 3mm) package and a 10-pin µMAX® package.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Cell Phones
- Communication Systems
- Low-Voltage Data Acquisition
- Modems
- MP3 Players
- PCMCIA Cards
- Relay Replacement
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4695EGC+T | 12-LFCSP-3X3X0.85 | ||
| MAX4695ETC+ | LFCSP | ||
| MAX4695ETC+T | LFCSP | ||
| MAX4695EUB+ | MINI_SO | ||
| MAX4695EUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 2, 2016 - 1619 ASSEMBLY |
||
| MAX4695EGC+T | Obsolete | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX4695ETC+ | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX4695EUB+ | PRODUCTION | |
| MAX4695EUB+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4695EUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4695 yet. Have something to say?
Start a Discussion on EngineerZone®