MAX4685
PRODUCTION0.5Ω/0.8Ω Low-Voltage, Dual SPDT Analog Switches in UCSP
- Part Models
- 2
- 1ku List Price
- Starting From $2.92
Overview
- 12-Bump, 0.5mm-Pitch UCSP
- NC Switch RON
- 0.5Ω max (+2.7V Supply) (MAX4684)
- 0.8Ω max (+2.7V Supply) (MAX4685)
- NO Switch RON
- 0.8Ω max (+2.7V Supply)
- RON Match Between Channels
- 0.06Ω (max)
- RON Flatness Over Signal Range
- 0.15Ω (max)
- +1.8V to +5.5V Single-Supply Operation
- Rail-to-Rail Signal Handling
- 1.8V Logic Compatibility
- Low Crosstalk: -68dB (100kHz)
- High Off-Isolation: -64dB (100kHz)
- THD: 0.03%
- 50nA (max) Supply Current
- Low Leakage Currents
- 1nA (max) at TA = +25°C
The MAX4684/MAX4685 low on-resistance (RON), low-voltage, dual single-pole/double-throw (SPDT) analog switches operate from a single +1.8V to +5.5V supply. The MAX4684 features a 0.5Ω (max) RON for its NC switch and a 0.8Ω (max) RON for its NO switch at a +2.7V supply. The MAX4685 features a 0.8Ω max on-resistance for both NO and NC switches at a +2.7V supply.
Both parts feature break-before-make switching action (2ns) with tON = 50ns and tOFF = 40ns at +3V. The digital logic inputs are 1.8V logic-compatible with a +2.7V to +3.3V supply.
The MAX4684/MAX4685 are packaged in the chipscale package (UCSP™), significantly reducing the required PC board area. The chip occupies only a 2.0mm x 1.50mm area. The 4 x 3 array of solder bumps are spaced with a 0.5mm bump pitch.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Cell Phones
- Communications Circuits
- Modems
- MP3 Players
- PCMCIA Cards
- Power Routing
- Relay Replacement
- Speaker-Headset Switching
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4685EUB+ | MINI_SO | ||
| MAX4685EUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4685EUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX4685 yet. Have something to say?
Start a Discussion on EngineerZone®