MAX4670

Obsolete

Integrated T1/E1/J1 Short-Haul and Long-Haul Protection Switches

Viewing:

Overview

  • Single +3.3V Supply Voltage
  • Quad-DPDT/Octal-SPDT Switches Support Two T1/E1/J1 Ports
  • Low RON
  • 0.7Ω (typ) in Transmit Path; 5Ω (typ) in Receive Path
  • Low CON/COFF
    • 60pF/40pF (typ) in Transmit Path
    • 24pF/12pF (typ) in Receive Path
  • Chip Surge Protection
    • IEC 61000-4-5 (8µs to 20µs Surge)
    • Class 2 (±1kV)
  • -70dB (typ) Crosstalk/Off-Isolation (3MHz)
  • Small, 32-Pin TQFN Package
MAX4670
Integrated T1/E1/J1 Short-Haul and Long-Haul Protection Switches
MAX4670: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4670 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed