MAX4649
PRODUCTION45 Ohm SPDT Analog Switch in SOT23-8
High-Voltage, SPDT Analog Switch in Tiny SOT
- Part Models
- 2
- 1ku List Price
- Starting From $2.48
Overview
- Low On-Resistance 45Ω max ±15V Supplies
- 5Ω max RON Match Between Channels
- Guaranteed RON Flatness Over Specified Signal Range (7Ω max)
- VL Logic Supply Not Required
- Rail-to-Rail Signal Handling
- +9V to +36V Single Supply Operation
- ±4.5V to ±20V Dual Supply Operation
- Low Crosstalk: -92dB at 1MHz
- High Off-Isolation: -92dB at 1MHz
- TTL/CMOS-Compatible Control Inputs
The MAX4649 is a dual-supply, single-pole/double-throw (SPDT) analog switch. On-resistance is 45Ω max and flat (7Ω max) over the specified signal range. The MAX4649 can handle rail-to-rail analog signals, and conducts analog or digital signals equally well in either direction. This switch operates from a single +9V to +36V supply, or from ±4.5V to ±20V dual supplies. The primary application areas are in the switching and routing of signals in telecommunications and test equipment.
The MAX4649 features a switch transition time of 130ns max at +25°C, and a guaranteed break-before-make switching time of 5ns. Off-leakage current is only 2nA max at +25°C.
The MAX4649 is available in a tiny 8-pin SOT23 package.
Applications
- Bridges
- High-Speed Access (Telecom)
- Modems
- Network Hubs, Switches, Routers
- Routers/Switches
- Telecom Switches
- X-Ray and Ultrasound Diagnostics
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4649EKA+ | Small-Outline Transistor Package | ||
| MAX4649EKA+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX4649EKA+ | PRODUCTION | |
| MAX4649EKA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4649EKA+ | PRODUCTION | |
| MAX4649EKA+T | PRODUCTION | |
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| MAX4649EKA+ | PRODUCTION | |
| MAX4649EKA+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX4649EKA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX4649
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.