MAX4646
LAST TIME BUYFast, Low-Voltage, 2.5 Ohm, SPST, CMOS Analog Switches
- Part Models
- 5
- 1ku List Price
- Starting From $1.91
Overview
- +1.8V to +5V Single-Supply Operation
- Guaranteed RON
- 2.5Ω max (5V supply)
- 3.5Ω max (3V supply)
- 1.8V Operation
- RON 30Ω typ Over Temperature
- tON 40ns typ, tOFF 20ns typ
- Low RON Flatness: 0.4Ω max
- Guaranteed Low Leakage Currents
- ±0.25nA at +25°C
- Rail-to-Rail Output Capability
- TTL/CMOS-Logic Compatible
- -75dB Off-Isolation at 1MHz
- Low Distortion: 0.014% typ
The MAX4645/MAX4646 single-pole, single-throw (SPST) analog switches feature a 2.5Ω typical on-resistance (RON) from a +5V supply. RON is flat (0.4Ω max) over the specified signal range. Each switch can handle rail-to-rail analog signals. Off-leakage current is 0.25nA max at +25°C. These analog switches are ideal in low-distortion applications and are the preferred solution over mechanical relays in automated test equipment or applications where current switching is required. They have low power requirements, require less board space, and are more reliable than mechanical relays.
These switches operate from a +1.8V to +5V single supply, making them ideal for use in battery-powered applications. The MAX4645/MAX4646 have fast switching speeds of 12ns turn-on time (tON) and 8ns turn-off time (tOFF).
The MAX4645 is a normally open (NO) switch, and the MAX4646 is a normally closed (NC) switch. Both are available in 5-pin SOT23, 6-pin SOT23, and 8-pin µMAX® packages.
Applications
- Audio/Video Signal Routing
- Battery-Powered Systems
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
- Relay Replacement
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4646EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4646EUK+ | SOT_23 | ||
| MAX4646EUK+T | SOT_23 | ||
| MAX4646EUT+ | SOT_23 | ||
| MAX4646EUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4646EUK+T | ||
| MAX4646EUT+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 4 | ||
| MAX4514 | PRODUCTION | Low-Voltage, Low-On-Resistance, SPST, CMOS Analog Switches |
| MAX4626 | LAST TIME BUY | 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches |
| MAX4594 | PRODUCTION | Low-Voltage, Single-Supply, 10Ω SPST CMOS Analog Switches |
| MAX4568 | PRODUCTION | ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches |
Latest Discussions
No discussions on MAX4646 yet. Have something to say?
Start a Discussion on EngineerZone®