MAX4644
PRODUCTIONHigh-Speed, Low-Voltage, 4Ω, Dual, SPDT CMOS Analog Switch
- Part Models
- 4
- 1ku List Price
- Starting From $1.89
Overview
- +1.8V to +5.5V Single-Supply Operation
- Rail-to-Rail Analog-Signal Range
- Guaranteed RON
- 4Ω max (+5V Supply)
- 8Ω max (+3V Supply)
- +1.8V Operation
- RON 30Ω (typ) Over Temperature
- tON 18ns (typ), tOFF 12ns typ
- Guaranteed RON Flatness: 0.75Ω (typ) (+5V Supply)
- Guaranteed RON Match Between Channels: 0.1Ω typ (+5V Supply)
- Low Leakage (< 0.35nA) Over Entire Temperature Range
- Excellent AC Characteristics
- Low Crosstalk: -82dB at 1MHz
- High Off-Isolation: -80dB at 1MHz
- 0.018% Total Harmonic Distortion
- Low Power Consumption: < 0.01µW
The MAX4644 is a single-pole/double-throw (SPDT) switch that operates from a single supply ranging from +1.8V to +5.5V. It provides low 4Ω on-resistance (RON) as well as 1Ω RON flatness over the entire analog-signal range. The MAX4644 offers fast switching times of less than 20ns while ensuring break-before-make operation. It typically consumes only 0.01µW of quiescent power, making it suitable for use in low-power, portable applications.
The MAX4644's features include low leakage currents over the entire temperature range, TTL/CMOS-compatible digital logic, and excellent AC characteristics. It is packaged in either a small 8-pin µMAX® or a tiny 6-pin SOT23.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Communication Systems
- Low-Voltage Data Acquisition
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4644EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4644EUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4644EUT+ | SOT_23 | ||
| MAX4644EUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX4644EUA+ | PRODUCTION | |
| MAX4644EUA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4644EUA+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX4644EUT+ | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4644EUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 4 | ||
| MAX4624 | LAST TIME BUY | 1Ω, Low-Voltage, Single-Supply, SPDT Analog Switches |
| MAX4544 | PRODUCTION | Low-Voltage, Single-Supply Dual SPST/SPDT Analog Switches |
| MAX4599 | PRODUCTION | Low-Voltage, Single-Supply, SPDT Analog Switch in SC70 |
| MAX4561 | PRODUCTION | ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches |
Latest Discussions
No discussions on MAX4644 yet. Have something to say?
Start a Discussion on EngineerZone®