MAX4622
PRODUCTIONDual, 5Ω Analog Switches
- Part Models
- 6
- 1ku List Price
- Starting From $5.16
Overview
- Low On-Resistance: 3Ωs (typ), 5Ωs (max)
- Guaranteed RON Match Between Channels (0.5 ohm max)
- Guaranteed Break-Before-Make Operation (MAX4622)
- Guaranteed Off-Channel Leakage <5nA at +85°C
- Single-Supply Operation (+4.5V to +36V)
- Bipolar-Supply Operation (±4.5V to ±18V)
- TTL/CMOS-Logic Compatible
- Rail-to-Rail Analog Signal Handling Capability
- Pin Compatible with DG401/DG403/DG405
The MAX4621/MAX4622/MAX4623 are precision, dual, high-speed analog switches. The single-pole/single-throw (SPST) MAX4621 and double-pole/single-throw (DPST) MAX4623 dual switches are normally open (NO). The single-pole/double-throw (SPDT) MAX4622 has two normally closed (NC) and two NO poles. All three parts offer low 5Ω on-resistance guaranteed to match to within 0.5Ω between channels and to remain flat over the full analog signal range (Δ0.5Ω max). They also offer low leakage (<500pA at +25°C, <5nA at +85°C) and fast switching times (turn-on time <250ns, turn-off time <200ns).
These analog switches are ideal in low-distortion applications and are the preferred solution over mechanical relays in automatic test equipment or applications where current switching is required. They have low power requirements, use less board space, and are more reliable than mechanical relays.
The MAX4621/MAX4622/MAX4623 are pin-compatible replacements for the DG401/DG403/DG405, respectively, offering improved overall performance. These monolithic switches operate from a single positive supply (+4.5V to +36V) or with bipolar supplies (±4.5V to ±18V) while retaining CMOS-logic input compatibility.
Applications
- Audio-Signal Routing
- Avionics
- Communication Systems
- Data Acquisition
- Military Radios
- PBX/PABX Systems
- Reed Relay Replacement
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4622CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4622CSE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4622CSE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4622EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4622ESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4622ESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX4622
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on MAX4622 yet. Have something to say?
Start a Discussion on EngineerZone®