MAX4620
PRODUCTION±15kV ESD-Protected, Low-Voltage, Quad, SPST, CMOS Analog Switches
±15kV ESD-Protected, Low-Voltage, Quad SPST Switches
- Part Models
- 4
- 1ku List Price
- Starting From $2.63
Overview
- ESD-Protected NO/NC Pins
- ±15kV Human Body Model
- ±15kV IEC 1000-4-2 Air-Gap Discharge
- ±8kV IEC 1000-4-2 Contact Discharge
- Pin Compatible with Industry-Standard 74HC4066, MAX4066, MAX4610/MAX4611/MAX4612
- Guaranteed On-Resistance
- 70Ω (max) at 5V
- 120Ω (max) at 3V
- On-Resistance Flatness
- 2Ω (typ) at 5V
- 6Ω (typ) at 3V
- On-Resistance Matching
- 0.5Ω (typ) at 5V
- 0.6Ω (typ) at 3V
- Guaranteed 0.5nA Leakage Current at TA = +25°C
- +2V to +12V Single-Supply Voltage
- TTL/CMOS-Logic Compatible
- Low Distortion: 0.015%
- -3dB Bandwidth: > 300MHz
- Rail-to-Rail Signal Range
The MAX4620/MAX4630/MAX4640 low-voltage, high-ESD-protected, quad, single-pole/single-throw (SPST) analog switches are pin-compatible replacements for the industry-standard 74HC4066 analog switch. The normally open (NO) and normally closed (NC) pins are protected against ±15kV electrostatic discharge (ESD) without latchup or damage. Each switch can handle Rail-to-Rail analog signals. The off-leakage current is 0.5nA at +25°C. These analog switches are suitable for low-distortion audio applications and are the preferred solution over mechanical relays in automated test equipment or applications where current switching is required. They have low power requirements (0.5µW), require less board space, and are more reliable than mechanical relays. Each device is controlled by TTL/CMOS input voltage levels and is bilateral.
These switches feature guaranteed operation from a +2V to +12V single supply, making them ideal for use in battery-powered applications. The on-resistance is 70Ω max, matched between switches to 0.5Ω (typ), and flat (2Ω typ) over the specified signal range.
The MAX4620 has four NO switches, the MAX4630 has four NC switches, and the MAX4640 has two NO and two NC switches. These devices are available in 14-pin TSSOP, SO, and DIP packages.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Communication Systems
- Low-Voltage Data Acquisition
- Relay Replacement
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4620EPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4620ESD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4620EUD+ | Thin Shrink Small-Outline Package | ||
| MAX4620EUD+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX4620ESD+ | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4620EUD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 4 | ||
| MAX4561 | PRODUCTION | ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches |
| MAX4568 | PRODUCTION | ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches |
| MAX4569 | PRODUCTION | ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches |
| MAX4575 | PRODUCTION | ±15kV ESD-Protected, Low-Voltage, Dual, SPST, CMOS Analog Switches |
Latest Discussions
No discussions on MAX4620 yet. Have something to say?
Start a Discussion on EngineerZone®