MAX4616
LAST TIME BUYLow-Voltage, High-Speed, Quad, SPST CMOS Analog Switches
- Part Models
- 9
- 1ku List Price
- Starting From $2.02
Overview
- Fast Switching Times
- 12ns tON, 10ns tOFF
- Pin Compatible with Industry-Standard 74HC4066/MAX4610
- Guaranteed On-Resistance
- 10Ω max (+5V supply)
- 20Ω max (+3V supply)
- Guaranteed Match Between Channels (1Ω max)
- Guaranteed Flatness Over Signal Range (1Ω max)
- < 6nA Off-Leakage Current Over Temperature (TA = +85°C)
- Rail-to-Rail® Signal Handling
- TTL/CMOS-Logic Compatible
The MAX4614/MAX4615/MAX4616 quad, low-voltage, high-speed, single-pole/single-throw (SPST) analog switches are pin compatible with the industry-standard 74HC4066/MAX4610 analog switches. On-resistance (10Ω max) is matched between switches to 1Ω max and is flat (1Ω max) over the specified signal range. Each switch handles V+ to GND analog signal levels. Maximum off-leakage current is only 1nA at TA = +25°C and 6nA at TA = +85°C.
The MAX4614 has four normally open (NO) switches, and the MAX4615 has four normally closed (NC) switches. The MAX4616 has two NO switches and two NC switches. These CMOS switches operate from a single +2V to +5.5V supply. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V supply.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Communication Systems
- Low-Voltage Data Acquisition
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4616CPD+ | PDIP | ||
| MAX4616CSD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4616CSD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4616CUD+ | Thin Shrink Small-Outline Package | ||
| MAX4616CUD+T | Thin Shrink Small-Outline Package | ||
| MAX4616ESD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4616ESD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4616EUD+ | Thin Shrink Small-Outline Package | ||
| MAX4616EUD+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 18, 2022 - 2248 ELECTRICAL DATASHEET |
||
| MAX4616CPD+ | ||
| MAX4616CSD+ | ||
| MAX4616CSD+T | ||
| MAX4616CUD+ | ||
| MAX4616CUD+T | ||
| MAX4616ESD+ | ||
| MAX4616ESD+T | ||
| MAX4616EUD+ | ||
| MAX4616EUD+T | ||
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX4616CSD+ | ||
| MAX4616CSD+T | ||
| MAX4616ESD+ | ||
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4616CUD+ | ||
| MAX4616CUD+T | ||
| MAX4616EUD+ | ||
| MAX4616EUD+T | ||
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4616CUD+T | ||
| MAX4616EUD+T | ||
|
Aug 18, 2021 - 1702RA ASSEMBLY |
||
| MAX4616ESD+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX4616
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on MAX4616 yet. Have something to say?
Start a Discussion on EngineerZone®