MAX4613
PRODUCTIONQuad, SPST Analog Switch
- Part Models
- 12
- 1ku List Price
- Starting From $2.78
Overview
- Pin Compatible with Industry-Standard DG213
- Guaranteed RON Match Between Channels (4Ω max)
- Guaranteed RFLAT(ON) Over Signal Range (9Ω max)
- Guaranteed Charge Injection (10pC max)
- Low Off Leakage Current Over Temperature (< 5nA at +85°C)
- Withstands 2000V min ESD, per Method 3015.7
- Low RDS(ON) (85Ω max)
- Single-Supply Operation +4.5V to +40V
- Bipolar-Supply Operation ±4.5V to ±20V
- Low Power Consumption (35µW max)
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
The MAX4613 quad analog switch features on-resistance matching (4Ω max) between switches and guarantees on-resistance flatness over the signal range (9Ω max). This low on-resistance switch conducts equally well in either direction. It guarantees low charge injection (10pC max), low power consumption (35µW max), and an electrostatic discharge (ESD) tolerance of 2000V minimum per Method 3015.7. The new design offers lower off leakage current over temperature (less than 5nA at +85°C).
The MAX4613 quad, single-pole/single-throw (SPST) analog switch has two normally closed switches and the two normally open switches. Switching times are less than 250ns for tON and less than 70ns for tOFF. Operation is from a single +4.5V to +40V supply or bipolar ±4.5V to ±20V supplies.
Applications
- Audio-Signal Routing
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- Modems/Faxes
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4613C/D | DIE | ||
| MAX4613CSE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4613CSE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4613CUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4613CUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4613EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4613ESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4613ESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4613ETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX4613ETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX4613EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4613EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX4613CSE+ | PRODUCTION | |
| MAX4613CUE+ | PRODUCTION | |
| MAX4613CUE+T | PRODUCTION | |
| MAX4613EPE+ | PRODUCTION | |
| MAX4613ESE+ | PRODUCTION | |
| MAX4613ESE+T | PRODUCTION | |
| MAX4613ETE+ | PRODUCTION | |
| MAX4613ETE+T | PRODUCTION | |
| MAX4613EUE+ | PRODUCTION | |
| MAX4613EUE+T | PRODUCTION | |
|
May 1, 2020 - 1754R ASSEMBLY |
||
| MAX4613CUE+ | PRODUCTION | |
| MAX4613CUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4613CUE+T | PRODUCTION | |
| MAX4613EUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX4613ESE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4613ETE+ | PRODUCTION | |
| MAX4613ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4613ETE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4613EUE+ | PRODUCTION | |
| MAX4613EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4613 yet. Have something to say?
Start a Discussion on EngineerZone®