MAX4611
PRODUCTIONLow-Voltage, Quad, SPST CMOS Analog Switches
- Part Models
- 4
- 1ku List Price
- Starting From $2.36
Overview
- Offered in Automotive Temperature Range (-40°C to +125°C)
- Guaranteed On-Resistance
- 100Ω max (5V Supply)
- 46Ω max (12V Supply)
- Guaranteed Match Between Channels (4Ω, max)
- Guaranteed Flatness Over Signal Range (18Ω, max)
- Off-Leakage Current Over Temperature
- < 2nA at TA = +85°C
- > 2kV ESD Protection per Method 3015.7
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
The MAX4610/MAX4611/MAX4612 are quad, low-voltage, single-pole/single-throw (SPST) analog switches. On-resistance (100Ω, max) is matched between switches to 4Ω, max and is flat (4Ω, max) over the specified signal range. Each switch handles V+ to GND analog signal levels. Maximum off-leakage current is only 1nA at TA = +25°C and 2nA at TA = +85°C.
The MAX4610 has four normally open (NO) switches, and the MAX4611 has four normally closed (NC) switches. The MAX4612 has two NO switches and two NC switches. These CMOS switches operate from a single +2V to +12V supply. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V supply.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
- Sample-and-Hold Circuits
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4611CSD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4611CSD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4611ESD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4611ESD+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX4611CSD+ | PRODUCTION | |
| MAX4611CSD+T | PRODUCTION | |
| MAX4611ESD+ | PRODUCTION | |
| MAX4611ESD+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX4611CSD+ | PRODUCTION | |
| MAX4611CSD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX4611ESD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4611 yet. Have something to say?
Start a Discussion on EngineerZone®