MAX4600
PRODUCTION1.25Ω, Dual SPST, CMOS Analog Switches
- Part Models
- 5
- 1ku List Price
- Starting From $5.93
Overview
- Low On-Resistance (1.25Ω max)
- Guaranteed RON Match Between Channels (0.25Ω max)
- Guaranteed RON Flatness Over Specified Signal Range (0.3Ω max)
- Rail-to-Rail Signal Handling
- Guaranteed ESD Protection > 2kV per Method 3015.7
- Single-Supply Operation: +4.5V to +36V
- Dual-Supply Operation: ±4.5V to ±20V
- TTL/CMOS-Compatible Control Inputs
The MAX4580/MAX4590/MAX4600 dual analog switches feature low on-resistance of 1.25Ω max. On-resistance is matched between switches to 0.25Ω max and is flat (0.3Ω max) over the specified signal range. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 2.5nA max at +85°C. These analog switches are ideal in low-distortion applications and are the preferred solution over mechanical relays in automatic test equipment or applications where current switching is required. They have low power requirements, require less board space, and are more reliable than mechanical relays.
The MAX4580 has two NC (normally closed) switches, the MAX4590 has two NO (normally open) switches, and the MAX4600 has one NC (normally closed) and one NO (normally open) switch.
These switches operate from a +4.5V to +36V single supply or from ±4.5V to ±20V dual supplies. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a +12V single supply or ±15V dual supplies.
Applications
- Communication Systems
- PBX/PABX Systems
- Reed Relay Replacement
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4600CAE+ | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX4600CAE+T | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX4600EAE+ | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX4600EAE+T | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX4600EWE+ | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX4600CAE+ | PRODUCTION | |
| MAX4600CAE+T | PRODUCTION | |
| MAX4600EAE+ | PRODUCTION | |
| MAX4600EWE+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4600 yet. Have something to say?
Start a Discussion on EngineerZone®