MAX4597
ObsoleteLow-Voltage, Single-Supply, 10Ω SPST CMOS Analog Switches
Overview
- Available in 5-Pin SC70 and 6-Pin µDFN Packages
- 10Ω max On-Resistance
- 1.5Ω max On-Resistance Flatness
- Fast Switching
- tON = 35ns max
- tOFF = 40ns max
- Guaranteed 5pC max Charge Injection
- +2.0V to +5.5V Single-Supply Operation
- 300MHz -3dB Bandwidth at +25°C
- TTL/CMOS-Logic Compatible
- -80dB Off-Isolation at 1MHz
- 0.5nA max Off-Leakage
- 0.05% THD
The MAX4594–MAX4597 single-pole/single-throw (SPST) analog switches operate from a single +2.0V to +5.5V supply. The MAX4594/MAX4596 switches are normally open (NO), and the MAX4595/MAX4597 are normally closed (NC). The MAX4596/MAX4597 pinouts are optimized for the highest SC70 package off-isolation available.
These switches have 10Ω max on-resistance (RON), with 1.5Ω max RON flatness over the analog signal range when powered from a +5V supply. The MAX4594–MAX4597 offer low 0.5nA leakage currents and fast switching times less than 40ns. They are packaged in an ultra-small 5-pin SC70 and 6-pin µDFN.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Cell Phones
- Communications Circuits
- DSL Modems
- PCMCIA Cards
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 4 | ||
| MAX4514 | PRODUCTION | Low-Voltage, Low-On-Resistance, SPST, CMOS Analog Switches |
| MAX4626 | PRODUCTION | 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches |
| MAX4645 | PRODUCTION | Fast, Low-Voltage, 2.5 Ohm, SPST, CMOS Analog Switches |
| MAX4501 | PRODUCTION | Low-Voltage, SPST, CMOS Analog Switches |
Latest Discussions
No discussions on MAX4597 yet. Have something to say?
Start a Discussion on EngineerZone®