Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX459
Obsolete8x4 Video Crosspoint Switches with Buffers
Overview
- 100MHz Unity-Gain Bandwidth
- 300V/µs Slew Rate
- Low 0.05° Differential Phase Error
- Low 0.01% Differential Gain Error
- Directly Drives 75Ω Cables
- Fast 60ns Switching Time
- High-Z Amplifier Output Capability
- Shutdown Capability
- 16-Bit Serial and 6-Bit Parallel Address Modes
- 40-Pin DIP and 44-Pin PLCC Packages
The MAX458/MAX459 are crosspoint switches with eight input channels and four high-speed, buffered output channels. The MAX458 output buffer is configured with a gain of one, while the MAX459 buffer has a gain of two. In each device, any one of eight input lines can be connected to any of four output amplifiers. The output buffers are capable of driving loads of 75Ω.
Data interface can be accomplished by either a 16-bit serial or a 6-bit parallel connection. In the serial mode, the MAX458/MAX459 are SPI™, QSPI™, and Microwire™ compatible. In parallel mode, the MAX458/MAX459 are compatible with most microprocessor buses. Three-state amplifier output capability makes it possible to multiplex MAX458/MAX459s to form larger switch networks. The output buffers can be disabled individually or the entire device can be shut down to conserve power.
Applications
- Video Editing
- Video Security Systems
- Video Test Equipment
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX459 yet. Have something to say?
Start a Discussion on EngineerZone®