MAX4567
PRODUCTIONQuad/Dual, Low-Voltage, Bidirectional RF/Video Switches
- Part Models
- 8
- 1ku List Price
- Starting From $3.65
Overview
- High 50Ω Off Isolation: -83dB at 10MHz
- Low 50Ω Crosstalk: -87dB at 10MHz
- DC to 350MHz -3dB Signal Bandwidth
- 60Ω Signal Paths with ±5V Supplies
- 2.5Ω Signal-Path Matching with ±5V Supplies
- 2Ω Signal-Path Flatness with ±5V Supplies
- Low 50Ω Insertion Loss: 2.5dB at 100MHz
- ±2.7V to ±6V Dual Supplies
- +2.7V to +12V Single Supply
- Low Power Consumption: < 1µW
- Rail-to-Rail Bidirectional Signal Handling
- Pin Compatible with Industry-Standard DG540, DG542, DG643
- > 2kV ESD Protection per Method 3015.7
- TTL/CMOS-Compatible Inputs with Single +5V or ±5V
The MAX4565/MAX4566/MAX4567 are low-voltage T-switches designed for switching RF and video signals from DC to 350MHz in 50Ω and 75Ω systems. The MAX4565 contains four normally open single-pole/single-throw (SPST) switches. The MAX4566 contains two dual SPST switches (one normally open, one normally closed.) The MAX4567 contains two single-pole/double-throw (SPDT) switches.
Each switch is constructed in a "T" configuration, ensuring excellent high-frequency off isolation and crosstalk of -83dB at 10MHz. They can handle rail-to-rail analog signals in either direction. On-resistance (60Ω max) is matched between switches to 2.5Ω max and is flat (2Ω max) over the specified signal range, using ±5V supplies. The off leakage current is less than 5nA at +25°C and 50nA at +85°C.
These CMOS switches can operate with dual power supplies ranging from ±2.7V to ±6V or a single supply between +2.7V and +12V. All digital inputs have 0.8V/2.4V logic thresholds, ensuring both TTL- and CMOS-logic compatibility when using ±5V or a single +5V supply.
Applications
- Automated Test Equipment (ATE)
- High-Speed Data Acquisition
- Networking
- RF Switching
- Test Equipment
- Video Signal Routing
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4567CEE+ | QSOP | ||
| MAX4567CEE+T | QSOP | ||
| MAX4567CSE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4567CSE+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4567EEE+ | QSOP | ||
| MAX4567EEE+T | QSOP | ||
| MAX4567ESE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4567ESE+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 2, 2023 - 2361E WAFER FAB |
||
| MAX4567CEE+ | PRODUCTION | |
| MAX4567CEE+T | PRODUCTION | |
| MAX4567CSE+ | PRODUCTION | |
| MAX4567CSE+T | PRODUCTION | |
| MAX4567EEE+ | PRODUCTION | |
| MAX4567EEE+T | PRODUCTION | |
| MAX4567ESE+ | PRODUCTION | |
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX4567CEE+ | PRODUCTION | |
| MAX4567CEE+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX4567CSE+ | PRODUCTION | |
| MAX4567CSE+T | PRODUCTION | |
| MAX4567ESE+ | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX4567CSE+ | PRODUCTION | |
| MAX4567CSE+T | PRODUCTION | |
|
Apr 28, 2020 - 1746R ASSEMBLY |
||
| MAX4567EEE+ | PRODUCTION | |
| MAX4567EEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4567EEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4567 yet. Have something to say?
Start a Discussion on EngineerZone®