MAX4540

Obsolete

Low-Voltage, Single 8 to 1 and Dual 4 to 1 Cal Multiplexers

Viewing:

Overview

  • On-Chip Gain and Offset Divider Networks Provide 15-Bit Accurate Output Ratios
  • On-Chip V+ to GND and V+ to V- Divider Networks Provide 8-Bit Accurate Output Ratios
  • RON: 100Ω max
  • RON Matching Between Channels: 6Ω max
  • Charge Injection: 5pC max
  • Low 0.1nA Off Leakage Current
  • Small 20-Pin SSOP/SO/DIP Packages

The MAX4539/MAX4540 low-voltage, CMOS 8-channel (MAX4539) and dual 4-channel (MAX4540) multiplexers are ideal for precision ADC calibration and system self-monitoring applications. These calibration multiplexers (cal-muxes) have precision resistor-dividers to generate accurate voltage ratios from an input reference voltage. The reference ratios include 15/4096 and 4081/4096 of the external reference voltage, accurate to 15 bits, and 1/2V+ and 5/8(V+ - V-), accurate to 8 bits. The external reference voltage as well as ground can also be switched to the output. The MAX4539/MAX4540 have enable inputs and address latching. All digital inputs have 0.8V and 2.4V logic thresholds, ensuring both TTL- and CMOS-logic compatibility when using a ±5V or a single +5V supply. Protection diodes at all inputs provide an ESD rating >2kV.

The MAX4539/MAX4540 operate from a single +2.7V to +12V supply, or from dual supplies of ±2.7V to ±6V. On-resistance (100Ω max) is matched between switches to 6Ω max. Each switch can handle rail-to-rail analog signals. The off leakage current is 0.1nA at TA = +25°C and 2nA at TA = +85°C.

The MAX4539/MAX4540 are available in small 20-pin DIP, SO, and SSOP packages.

Applications

  • Audio-Signal Routing
  • Avionics
  • Battery-Powered Applications
  • Data Acquisition
  • Networking
  • Test Equipment

MAX4540
Low-Voltage, Single 8 to 1 and Dual 4 to 1 Cal Multiplexers
MAX4539: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4540 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed