MAX4533
PRODUCTIONQuad, Rail-to-Rail, Fault-Protected, SPDT Analog Switch
- Part Models
- 10
- 1ku List Price
- Starting From $6.53
Overview
- Rail-to-Rail Signal Handling
- ±40V Fault Protection with Power Off
- ±25V Fault Protection with ±15V Supplies
- All Switches Off with Power Off
- No Power-Supply Sequencing Required During Power-Up or Power-Down
- Output Clamped to Appropriate Supply Voltage During Fault Condition-No Transition Glitch
- 1kΩ (typ) Output Clamp Resistance During Overvoltage
- 175Ω (max) Signal Paths with ±15V Supplies
- 20ns (typ) Fault Response Time
- ±4.5V to ±18V Dual Supplies
- +9V to +36V Single Supply
- Pin-Compatible with Industry-Standard MAX333/MAX333A
- TTL/CMOS-Compatible Logic Inputs with ±15V or Single +9V to +15V Supplies
The MAX4533 quad, single-pole/double-throw (SPDT), fault-protected analog switch is pin-compatible with the industry-standard MAX333 and MAX333A. The MAX4533 features fault-protected inputs and rail-to-rail signal handling. The normally open (NO_ ) and normally closed (NC_ ) terminals are protected from overvoltage faults up to ±25V with power on and up to ±40V with power off. During a fault condition, NO_ and NC_ become high impedance with only nanoamperes of leakage current flowing to the source. In addition, the output (COM_) clamps to the appropriate polarity supply rail and provides up to ±10mA of load current. This ensures unambiguous rail-to-rail outputs when a fault occurs.
The MAX4533 operates from dual ±4.5V to ±18V power supplies or a single +9V to +36V supply. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring both TTL and CMOS logic compatibility when using ±15V supplies or a +12V supply. On-resistance is 175Ω max and is matched between switches to 10Ω max. The off-leakage current is only 0.5nA at TA = +25°C and 10nA at TA = +85°C.
Applications
- Avionics and Military Systems
- Communication Systems
- Data Acquisition
- Industrial and Process Control
- Portable Instrumentation
- Redundant/Backup Systems
- Test Equipment
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4533CAP+ | SSOP | ||
| MAX4533CAP+T | SSOP | ||
| MAX4533CPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4533CWP+ | Small-Outline IC, Wide (0.3in) | ||
| MAX4533CWP+T | Small-Outline IC, Wide (0.3in) | ||
| MAX4533EAP+ | SSOP | ||
| MAX4533EAP+T | SSOP | ||
| MAX4533EPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4533EWP+ | Small-Outline IC, Wide (0.3in) | ||
| MAX4533EWP+T | Small-Outline IC, Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX4533CPP+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4533 yet. Have something to say?
Start a Discussion on EngineerZone®