MAX4532
LAST TIME BUYLow-Voltage, CMOS Analog Multiplexers Switches with Enable Inputs and Address Latching
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Pin Compatible with 74HC4351/74HC4352/74HC4353
- ±2.0V to ±6V Dual Supplies
- +2.0V to +12V Single Supply
- 75Ω Signal Paths with ±5V Supplies
- 150Ω Signal Paths with +5V Supply
- Rail-to-Rail Signal Handling
- tON and tOFF = 150ns and 120ns at ±4.5V
- < 1µW Power Consumption
- > 2kV ESD Protection per Method 3015.7
- TTL/CMOS-Compatible Inputs
- Small, 20-Pin SSOP/SO/DIP Packages
The MAX4530/MAX4531/MAX4532 are low-voltage, CMOS analog ICs configured as an 8-channel multiplexer (mux) (MAX4530), two 4-channel muxes (MAX4531), and three single-pole/double-throw switches (MAX4532). These devices are pin compatible with the industry-standard 74HC4351/74HC4352/74HC4353. All devices have two complementary switch-enable inputs and address latching.
The MAX4530/MAX4531/MAX4532 operate from a single supply of +2V to +12V, or from dual supplies of ±2V to ±6V. On-resistance (150Ω max) is matched between switches to 8Ω max. Each switch can handle rail-to-rail analog signals. Off-leakage current is only 1nA at TA = +25°C and 50nA at TA = +85°C.
All digital inputs have 0.8V and 2.4V logic thresholds, ensuring both TTL- and CMOS-logic compatibility when using ±5V or a single +5V supply.
Applications
- Audio-Signal Routing
- Automated Test Equipment (ATE)
- Avionics
- Battery-Powered Applications
- Data Acquisition
- Networking
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4532CWP+ | Small-Outline IC Wide (0.3in) | ||
| MAX4532CWP+T | Small-Outline IC Wide (0.3in) | ||
| MAX4532EAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4532 yet. Have something to say?
Start a Discussion on EngineerZone®