MAX4528
PRODUCTIONLow-Voltage, Phase-Reversal Analog Switch
- Part Models
- 9
- 1ku List Price
- Starting From $2.36
Overview
- 5pC (max) Charge Injection
- 110Ω Signal Paths with ±5V Supplies
- Rail-to-Rail Signal Handling
- Transition Time <100ns with ±5V Supplies
- 1.0µA (max) Current Consumption
- >2kV ESD Protection per Method 3015.7
- TTL/CMOS-Compatible Input
- Small Packages: 8-Pin SO, DIP, and µMAX®
The MAX4528 low-voltage, CMOS analog IC is configured as a phase-reversal switch and optimized for high-speed applications such as chopper amplifiers. It operates from a +2.7V to +12V single supply or from ±2.7V to ±6V dual supplies.
On-resistance (110Ω max) is matched between switches to 7Ω (max). Each switch can handle rail-to-rail analog signals. The leakage current is only 0.5nA at +25°C and 20nA at +85°C. All digital inputs have 0.8V to 2.4V logic thresholds, ensuring both TTL- and CMOS-logic compatibility.
For higher voltage operation, see the MAX4526/ MAX4527 data sheet.
Applications
- Audio-Signal Routing
- Balanced Modulators/Demodulators
- Chopper-Stabilized Amplifiers
- Data Acquisition
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4528C/D | DIE | ||
| MAX4528CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4528CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4528CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4528CUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4528CUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4528ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4528ESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4528EUA+ | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX4528CSA+ | PRODUCTION | |
| MAX4528CSA+T | PRODUCTION | |
| MAX4528ESA+ | PRODUCTION | |
| MAX4528ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX4528CSA+T | PRODUCTION | |
| MAX4528ESA+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX4528CUA+ | PRODUCTION | |
| MAX4528CUA+T | PRODUCTION | |
| MAX4528EUA+ | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4528CUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4528 yet. Have something to say?
Start a Discussion on EngineerZone®