MAX4526
PRODUCTIONPhase-Reversal Analog Switches
- Part Models
- 8
- 1ku List Price
- Starting From $4.84
Overview
- 10pC (max) Charge Injection
- 2pC (max) Charge-Injection Match
- 175Ω Signal Paths with ±15V Supplies
- Guaranteed Break-Before-Make
- Rail-to-Rail Signal Handling
- Transition Time < 100ns with ±15V Supplies
- 1µA Current Consumption (MAX4527)
- >2kV ESD Protection per Method 3015.7
- TTL/CMOS-Compatible Inputs
- Available in Small, 8-Pin µMAX® Package
The MAX4526/MAX4527 are CMOS analog ICs configured as phase-reversal switches. The MAX4526 is optimized for high-speed applications, such as chopper amplifiers, while the MAX4527 is optimized for low-power applications.
The MAX4526/MAX4527 operate from a +4.5V to +36V single supply or ±4.5V to ±18V dual supplies. On-resistance (175Ω max) is matched between switches to 8Ω maximum. Each switch can handle rail-to-rail analog signals. Maximum leakage current is only 0.5nA at +25°C and 10nA at +85°C.
All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility.
Applications
- Audio-Signal Routing
- Balanced Modulators/Demodulators
- Chopper-Stabilized Amplifiers
- Data Acquisition
- Test Equipment
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4526CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4526CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4526CUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4526CUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4526ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4526ESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4526EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4526EUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX4526CSA+ | PRODUCTION | |
| MAX4526CSA+T | PRODUCTION | |
| MAX4526CUA+ | PRODUCTION | |
| MAX4526ESA+ | PRODUCTION | |
| MAX4526EUA+ | PRODUCTION | |
| MAX4526EUA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX4526CSA+ | PRODUCTION | |
| MAX4526CSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX4526CSA+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX4526CUA+ | PRODUCTION | |
| MAX4526EUA+ | PRODUCTION | |
| MAX4526EUA+T | PRODUCTION | |
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX4526ESA+ | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4526EUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4526 yet. Have something to say?
Start a Discussion on EngineerZone®