MAX4514
PRODUCTIONLow-Voltage, Low-On-Resistance, SPST, CMOS Analog Switches
- Part Models
- 8
- 1ku List Price
- Starting From $1.07
Overview
- Available in SOT23-5 Package
- +2V to +12V Single-Supply Operation
- Guaranteed On-Resistance:
- 20Ω with +5V Supply
- 10Ω with +12V Supply
- Guaranteed Low Off-Leakage Currents:
- 1nA at +25°C
- 20nA at +85°C
- Guaranteed Low On-Leakage Currents:
- 2nA at +25°C
- 40nA at +85°C
- Low Charge Injection: 10pC
- Fast Switching Speed: tON = 150ns, tOFF = 100ns
- Break-Before-Make Operation: tON > tOFF at +5V
- TTL/CMOS-Logic Compatible with +5V Supply
The MAX4514/MAX4515 are single-pole/single-throw (SPST), CMOS, low-voltage, single-supply analog switches with very low switch on-resistance. The MAX4514 is normally open (NO). The MAX4515 is normally closed (NC).
These CMOS switches can operate continuously with a single supply between +2V and +12V. Each switch can handle rail-to-rail analog signals. The off-leakage current maximum is only 1nA at +25°C or 20nA at +85°C.
All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a +5V supply.
For pin-compatible parts for use with dual supplies, see the MAX4516/MAX4517.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Cell Phones
- Communication Systems
- Low-Voltage Data Acquisition
- Modems
- PCMCIA Cards
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4514CSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4514CSA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4514CUK+ | SOT_23 | ||
| MAX4514CUK+T | SOT_23 | ||
| MAX4514ESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4514ESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4514EUK+ | SOT_23 | ||
| MAX4514EUK+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX4514CSA+ | PRODUCTION | |
| MAX4514CSA+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX4514CUK+ | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4514CUK+T | PRODUCTION | |
| MAX4514EUK+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX4514ESA+ | PRODUCTION | |
| MAX4514ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4514 yet. Have something to say?
Start a Discussion on EngineerZone®