MAX4509
PRODUCTIONFault-Protected, High-Voltage Single 8-to-1/Dual 4-to-1 Multiplexers with Output Clamps
- Part Models
- 5
- 1ku List Price
- Starting From $6.23
Part Details
- ±40V Fault Protection with Power Off
±25V Fault Protection with ±15V Supplies - Rail-to-Rail Signal Handling
- No Power-Supply Sequencing Required
- All Channels Off with Power Off
- Output Clamped to Appropriate Supply Voltage During Fault Condition
- 1kΩ Output Clamp Resistance During Overvoltage
- 400Ω max On-Resistance
- 20ns Fault-Response Time
- ±4.5V to ±20V Dual Supplies
+9V to +36V Single Supply - TTL/CMOS-Compatible Logic Inputs
The MAX4508/MAX4509 are 8-to-1 and dual 4-to-1 fault-protected multiplexers that are pin compatible with the industry-standard DG508/DG509. The MAX4508/MAX4509 operate with dual supplies of ±4.5V to ±20V or a single supply of +9V to +36V. These multiplexers feature fault-protected inputs, rail-to-rail signal handling capability, and overvoltage clamping at 150mV beyond the rails.
Both parts offer ±40V overvoltage protection with supplies off and ±25V protection with supplies on. On-resistance is 400Ω max and is matched between channels to 15Ω max. All digital inputs have TTL logic thresholds, ensuring both TTL and CMOS logic compatibility when using a single +12V supply or dual ±15V supplies.
Applications
- Avionics
- Data Acquisition Systems
- Industrial and Process Control
- Redundant/Backup Systems
- Signal Routing
Documentation
Data Sheet 2
Reliability Data 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4509CPE+ | 16-PDIP-300_MIL | ||
MAX4509CSE+ | 16-SOIC_N-150_MIL | ||
MAX4509CSE+T | 16-SOIC_N-150_MIL | ||
MAX4509ESE+ | 16-SOIC_N-150_MIL | ||
MAX4509ESE+T | 16-SOIC_N-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4509 yet. Have something to say?
Start a Discussion on EngineerZone®