MAX44299
MAX44299
PRE-RELEASECurrent and Voltage Sense with Power Measurement
Low-Side Power Monitor Offers High Precision and Integration in Tiny Size
Viewing:
Overview
- High Accuracy Improves Measurement Quality
- Accurate Power Measurement: < 1.1% of Reading Total Error
- Zero Thermal Drift Current-Sense Input
- High Integration Saves Cost and Space
- Power, Current, and Voltage Monitoring Plus Reference
- 5mV, 10mV, and 20mV Programmable Current-Sensing Full-Scale Voltage
- Calibration Point at 10μA upon Command
- Single-Supply Range and Low Power Simplify Power-Supply Design
- Current Output Signals Overcome Trace Output Voltage Drops and Noise
- 3V to 5.5V Single Supply
- Power-Down Mode with High-Impedance Output
- 0°C to +85°C Temperature Range
- Tiny 16-Bump, 2.4mm x 2.4mm WLP
The MAX44299 is a low-side current, voltage, and power monitoring circuit that provides an analog output current proportional to the measured current, voltage, and the internally calculated instantaneous power.
Instantaneous power is calculated internally by multiplying the load current and a fraction of the load voltage set by an external resistive divider. All three outputs are scaled to a full-scale current of 100µA. An additional output current of 100µA is available at the reference (REF) output; this current can be used to create a reference voltage for the ADC that is being used to measure the power, voltage, and current signals.
By providing the ADC with both the measured signals and the input reference voltage, the ADC can make a ratiometric measurement, allowing improved accuracy. The use of currents, rather than voltage, to convey the measured signals to the ADC eliminates any errors caused by voltage drops across the parasitic resistance of PCB, which can be significant for high-current systems. To allow full-system calibration, the CAL bump provides a way to calibrate gain and offset for the ADC.
The device measures load current by using a precision, auto-zeroed current-sense amplifier (CSA), which due to its ultra-low offset voltage allows precise measurement of full-scale voltages of 5mV, 10mV, and 20mV. The load voltage is measured via a user-selectable resistive network, dividing the input voltage down to a full scale of 1.00V.
The wide supply voltage range of 3V to 5.5V allows the simple sharing of supplies with either the ADC or a microcontroller. The device can be powered down and the outputs will then go high impedance. The device is available in a 2.4mm x 2.4mm, 16-bump wafer-level package (WLP) and is specified for the 0°C to +85°C temperature range.
See the MAX44298 for a very similar product with a choice of 50µA output current and alternate pinout.
Applications
- Power Monitoring and Management Data Center and Telecom
- Renewable Energy System
- Smart Battery Packs and Chargers
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX44299 yet. Have something to say?
Start a Discussion on EngineerZone®