MAX44291

Obsolete

36V, Single/Dual/Quad, Low-Noise Amplifiers with Maximum 0.5μV/°C Offset Drift

Lowest Offset Drift in its Class, Offers Unmatched ±8kV ESD Protection and Latch-Up Immunity

Viewing:

Overview

  • Low Input Noise and High Bandwidth to Drive Precision ADCs
    • 4.9nV/ Low Input Noise
    • 10MHz Gain-Bandwidth Product
  • Low Input Offset Ensures Accurate Results Over Temperature
    • 125µV (max) Low Input Offset Voltage
    • 0.5µV/°C (max) Offset Drift
  • Low 1.2mA Quiescent Current (Per Channel) Does Not Break the Power Budget
  • ESD Protection Provides Robust Front-End
    • ±8kV Human Body Model
    • ±1kV Charged Device Model
  • Wide Supply for High-Voltage Front-Ends
    • Single 4.5V to 36V or Dual ±2.25V to ±18V Supply Ranges
  • 8-Pin µMAX and 8-/14-Pin SO Packages Save Board Space
MAX44291
36V, Single/Dual/Quad, Low-Noise Amplifiers with Maximum 0.5μV/°C Offset Drift
MAX44291: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX44291 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed