Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX4356

Obsolete

16 x 16 Nonblocking Video Crosspoint Switch with On-Screen Display Insertion and I/O Buffers

Viewing:

Overview

  • 16 x 16 Nonblocking Matrix with Buffered Inputs and Outputs
  • Operates from ±3V, ±5V, or +5V Supplies
  • Individually Programmable Output Buffer Gain (AV = +1V/V or +2V/V)
  • High-Impedance Output Disable for Wired-OR Connections
  • Fast-Switching (40ns) 2:1 OSD Insertion Mux
  • 0.1dB Gain Flatness to 14MHz
  • -62dB Crosstalk, -110dB Isolation at 6MHz
  • 0.02%/0.12° Differential Gain/Differential Phase Error
  • Low 195mW Power Consumption (0.76mW per Point)
MAX4356
16 x 16 Nonblocking Video Crosspoint Switch with On-Screen Display Insertion and I/O Buffers
MAX4356: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4356 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed