Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX4221

330MHz Buffered Video Switches Crosspoint Building Blocks

Viewing:

Overview

  • -3dB Bandwidth of 330MHz
  • 0.1dB Gain Flatness of 150MHz
  • 700V/µs Slew Rate
  • 0.01°/0.01% Differential Phase/Gain
  • Low Power: 5.5mA Max
  • -92dB Crosstalk and -78dB Off Isolation at 30MHz
  • High-Z Outputs when Disabled
  • 3pF Input Capacitance
  • Ultra-Low Switching Glitch
  • On-Board Control Logic

The MAX4111/MAX4121/MAX4221 wideband video switches are optimized for high-definition, broadcast-quality, composite (HDTV, NTSC, PAL, SECAM, and RGB) video switching arrays. Their open-loop buffer amplifiers offer 0.1dB gain flatness to 150MHz. They operate from ±5V supplies and feature differential phase and gain error of only 0.01°/0.01%, respectively. The ultra-low switching glitch (13mV) is positive to avoid confusion with any sync pulse.

Ideal as building blocks in large arrays, these devices feature a constant, high input impedance and a disable function that puts the outputs into a high-impedance state and reduces the operating current to only 250µA. The open-loop architecture allows the outputs to drive capacitive loads without oscillation. Other key features include -92dB crosstalk and -78dB isolation (MAX4121).

The MAX4111/MAX4121/MAX4221 are offered in narrow plastic DIP and SO packages. See the table below for key features:

Part Description Pins
MAX4111 SPST, single-input, single-output switch 8
MAX4121 SPDT, 2-input, single-output switch 8
MAX4221 Dual, SPDT, 2-input, single-output switch 16

Applications

  • Broadcast/HDTV-Quality Color Signal Multiplexing
  • Data Acquisition
  • Graphics Color-Signal Routing
  • RF and IF Routing
  • Telecom Routing
  • Video-Router and Crosspoint Arrays

MAX4221
330MHz Buffered Video Switches Crosspoint Building Blocks
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4221 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed