MAX4193
PRODUCTIONCMOS Micropower Step-Up Switching Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $8.94
Overview
- High Efficiency—85% (typ)
- 70µA Typical Operating Current
- 1µA Maximum Quiescent Current
- 2.0V to 16.5V Operation
- 525mA (Peak) Onboard Drive Capability
- ±1.5% Output Voltage Accuracy (MAX630)
- Low-Battery Detector
- Compact 8-Pin Mini-DIP and SO Packages
- Pin Compatible with RC4191/2/3
Maxim's MAX630 and MAX4193 CMOS DC-DC regulators are designed for simple, efficient, minimum-size DC-DC converter circuits in the 5mW to 5W range. The MAX630 and MAX4193 provide all control and power handling functions in a compact 8-pin package: a 1.31V bandgap reference, an oscillator, a voltage comparator, and a 375mA N-channel output MOSFET. A comparator is also provided for low-battery detection.
Operating current is only 70µA and is nearly independent of output switch current or duty cycle. A logic-level input shuts down the regulator to less than 1µA quiescent current. Low-current operation ensures high efficiency even in low-power battery-operated systems. The MAX630 and MAX4193 are compatible with most battery voltages, operating from 2.0V to 16.5V.
The devices are pin compatible with the Raytheon bipolar circuits, RC4191/2/3, while providing significantly improved efficiency and low-voltage operation. Maxim also manufactures the MAX631, MAX632, and MAX633 DC-DC converters, which reduce the external component count in fixed-output 5V, 12V, and 15V circuits. See Table 2 at the end of this data sheet for a summary of other Maxim DC-DC converters.
Applications
- +3V to +5V DC-DC Converters
- +5V to +15V DC-DC Converters
- 5mW to 5W Switch-Mode Power Supplies
- 9V Battery Life Extension
- High-Efficiency Battery-Powered DC-DC Converters
- Uninterruptible 5V Power Supplies
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4193CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4193EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4193ESA+ | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX4193ESA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX631 | PRODUCTION | CMOS Fixed/Adjustable Output Step-Up Switching Regulators |
Latest Discussions
No discussions on MAX4193 yet. Have something to say?
Start a Discussion on EngineerZone®