MAX4141

Obsolete

330MHz, 4x1 Precision Video Multiplexer

Viewing:

Overview

  • 330MHz -3dB Bandwidth
  • 0.1dB Gain Flatness of 150MHz
  • 700V/µs Slew Rate
  • 0.01°/0.01% Differential Phase/Gain
  • -66dB Crosstalk and -74dB Isolation at 30MHz
  • High-Z Outputs when Disabled
  • 3pF Input Capacitance
  • Low Switching Glitch
  • On-Board Control Logic
MAX4141
330MHz, 4x1 Precision Video Multiplexer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4141 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed