Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX4111
Obsolete330MHz Buffered Video Switches Crosspoint Building Blocks
Overview
- -3dB Bandwidth of 330MHz
- 0.1dB Gain Flatness of 150MHz
- 700V/µs Slew Rate
- 0.01°/0.01% Differential Phase/Gain
- Low Power: 5.5mA Max
- -92dB Crosstalk and -78dB Off Isolation at 30MHz
- High-Z Outputs when Disabled
- 3pF Input Capacitance
- Ultra-Low Switching Glitch
- On-Board Control Logic
The MAX4111/MAX4121/MAX4221 wideband video switches are optimized for high-definition, broadcast-quality, composite (HDTV, NTSC, PAL, SECAM, and RGB) video switching arrays. Their open-loop buffer amplifiers offer 0.1dB gain flatness to 150MHz. They operate from ±5V supplies and feature differential phase and gain error of only 0.01°/0.01%, respectively. The ultra-low switching glitch (13mV) is positive to avoid confusion with any sync pulse.
Ideal as building blocks in large arrays, these devices feature a constant, high input impedance and a disable function that puts the outputs into a high-impedance state and reduces the operating current to only 250µA. The open-loop architecture allows the outputs to drive capacitive loads without oscillation. Other key features include -92dB crosstalk and -78dB isolation (MAX4121).
The MAX4111/MAX4121/MAX4221 are offered in narrow plastic DIP and SO packages. See the table below for key features:
| Part | Description | Pins |
| MAX4111 | SPST, single-input, single-output switch | 8 |
| MAX4121 | SPDT, 2-input, single-output switch | 8 |
| MAX4221 | Dual, SPDT, 2-input, single-output switch | 16 |
Applications
- Broadcast/HDTV-Quality Color Signal Multiplexing
- Data Acquisition
- Graphics Color-Signal Routing
- RF and IF Routing
- Telecom Routing
- Video-Router and Crosspoint Arrays
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4111 yet. Have something to say?
Start a Discussion on EngineerZone®