MAX4027

Obsolete

225MHz, Triple, 2-Channel Video Multiplexer-Amplifier

Viewing:

Overview

  • Excellent Video Specifications:
    • 75MHz Small-Signal 0.1dB Gain Flatness
    • 62MHz Large-Signal 0.1dB Gain Flatness
    • 0.012%/0.014° Differential Gain/Phase Error
  • VGA to UXGA Resolution
  • High Speed:
    • 200MHz 2VP-P -3dB Bandwidth
    • 1100V/µs Slew Rate
    • 15ns Settling Time to 0.1%
  • Internal Gain of 2V/V Compensates for Output Back Termination
  • Fast Switching:
    • 15ns Channel-Switching Time
    • 260mVP-P Switching Transient
  • Drives Two Back-Terminated Video Loads
  • High-Impedance Output Disable
MAX4027
225MHz, Triple, 2-Channel Video Multiplexer-Amplifier
MAX4027: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
MAX4258 Obsolete 350MHz/250MHz, 2-Channel Video Multiplexer-Amplifiers
MAX4023 Obsolete Triple and Quad, 2:1 Video Multiplexer-Amplifiers with Fixed and Settable Gain
Operational Amplifiers (Op Amps) 1
MAX4310 PRODUCTION High-Speed, Low-Power, Single-Supply Multichannel, Video Multiplexer-Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4027 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed