MAX3996

NOT RECOMMENDED FOR NEW DESIGNS

+3.0V to +5.5V, 2.5Gbps VCSEL and Laser Driver

Viewing:

Overview

  • 9psP-P Deterministic Jitter
  • 20-Pin QFN 4mm x 4mm Package
  • 3.0V to 5.5V Supply Voltage
  • Automatic Power Control
  • Integrated Safety Circuits
  • 30mA Laser Modulation Current
  • Temperature Compensation of Modulation Current
  • Compliant with SFF and SFP MSA

The MAX3996 is a high-speed laser driver for small-form-factor (SFF) fiber optic LAN transmitters. It contains a bias generator, a laser modulator, and comprehensive safety features. Automatic power control (APC) adjusts the laser bias current to maintain average optical power, regardless of changes in temperature or laser properties. The driver accommodates common anode or differential laser configurations. The output current range of the MAX3996 is appropriate for VCSELs and high-efficiency edge-emitting lasers.

The MAX3996 operates up to 3.2Gbps. It can switch up to 30mA of laser modulation current and sink up to 60mA bias current. Adjustable temperature compensation is provided to keep the optical extinction ratio within specifications over the operating temperature range. The MAX3996 accommodates various laser packages, including low-cost TO-46 headers. Low deterministic jitter (9psP-P), combined with fast edge transitions, (65ps) provides excellent margins compared to industry-standard transmitter eye masks.

This laser driver provides extensive safety features to guarantee single-point fault tolerance. Safety features include a transmit disable, redundant shutdown, and laser-bias monitoring. The safety circuit detects faults that could cause hazardous light levels and immediately disables the laser output. The MAX3996 safety circuits are compliant with SFF and small-form-factor pluggable (SFP) multisource agreements (MSA).

The MAX3996 is available in a compact 4mm x 4mm, 20-pin QFN package and a 20-pin thin QFN package. It operates over a temperature range of 0°C to +70°.

Applications

  • 10-Gigabit Ethernet WWDM
  • ATM LAN Optical Transmitters
  • Fibre Channel Optical Transmitters
  • Gigabit Ethernet Optical Transmitters
  • VCSEL Transmitters

MAX3996
+3.0V to +5.5V, 2.5Gbps VCSEL and Laser Driver
MAX3996: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX3996EVKIT

Evaluation Kit for the MAX3996

Features and Benefits

  • Drives Common-Anode Lasers
  • Fully Assembled and Tested
  • LED Fault Indicator
  • Adjustable Laser Bias Current
  • Adjustable Laser Modulation Current
  • Adjustable Laser Modulation Temperature Coefficient
  • Configured for Electrical Operation; No Laser Necessary
  • Product Details

    The MAX3996 evaluation kit (EV kit) is an assembled demonstration board that provides both optical and electrical evaluation of the MAX3996 2.5Gbps laser driver.

    The output of the electrical evaluation section is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

    Applications

    • 10-Gigabit Ethernet WWDM
    • ATM LAN Optical Transmitters
    • Fibre Channel Optical Transmitters
    • Gigabit Ethernet Optical Transmitters
    • VCSEL Transmitters

    MAX3996EVKIT
    Evaluation Kit for the MAX3996

    Latest Discussions

    Recently Viewed