Overview
Features and Benefits
Product Details
The MAX3996 evaluation kit (EV kit) is an assembled demonstration board that provides both optical and electrical evaluation of the MAX3996 2.5Gbps laser driver.
The output of the electrical evaluation section is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.
Applications
- 10-Gigabit Ethernet WWDM
- ATM LAN Optical Transmitters
- Fibre Channel Optical Transmitters
- Gigabit Ethernet Optical Transmitters
- VCSEL Transmitters
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX3996EVKIT: Evaluation Kit for the MAX3996 Data Sheet (Rev. 0)3/26/2002PDF217K