MAX3987

Obsolete

8.5Gbps Quad Equalizer and Preemphasis Driver

Best-in-Class Redriver Can Equalize 25in to 30in of FR4

Viewing:

Overview

  • Up to 8.5 NRZ Data Speed
  • Receive Equalization Up to 30in FR4
  • Preemphasis Drive Up to 30in FR4
  • Global and Individual Programming of Preemphasis, Output Drive Levels, Polarity Inversion, and Offset Cancellation
  • Signal Detect and Internal Output Squelch
  • Compliant with SAS-2 and SATA Revision 3 OOB
  • Coding Independent, 8B/10B, 64B/66B, Scrambled, and Others
  • Differential CML Data-Output Drive
  • I²C Serial Interface and Pin Programmable
  • Software Power-Down of Unused Outputs
  • 0.5W Typical Power Dissipation for Drive Level 1 at VCC = 2.5V
  • High-Performance, Lead-Free, 7mm x 7mm, 48-Pin TQFN Package
MAX3987
8.5Gbps Quad Equalizer and Preemphasis Driver
MAX3987: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3987EVKIT

Evaluation Kit for the MAX3987

Features and Benefits

  • SMA Connectors for Inputs and Outputs
  • Controlled Impedance and Matched Length Input and Output Signal Traces
  • Software- or Hardware-Controlled Operation
  • Windows Software Provides Point-and-Click Access to MAX3987 Features
  • Silkscreen Labels Identify All Signal Traces, Connectors, Jumpers, and LEDs
  • Power Through USB or External 5V Supply

Product Details

The MAX3987 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX3987 8.5Gbps quad equalizer and preemphasis driver. The EV kit can be controlled using a PC to run the evaluation software or using DIP switches mounted on the EV kit to bias hardware pins. The included software is Windows® compatible and provides a simple graphical user interface (GUI) to configure all available device features. The software communicates with the EV kit through a USB port and provides three methods for configuration. The primary method is a simple point-and-click interface. The other debug interfaces allow direct register read/write operations, or software-controlled external pin programming. The data I/O traces on the EV kit are controlled impedance with matched lengths. All external connections are AC-coupled with standard SMA connectors for easy connection to test equipment.

Applications

  • FR4 and Cable Equalization
  • PCIe® Compatible
  • Preemphasis and Receive Equalization
  • Redrive
  • XAUI and XAUI2, Fibre Channel, Interlaken, InfiniBandTM/SM, SAS-2 and SATA Revision 3 OOB

MAX3987EVKIT
Evaluation Kit for the MAX3987

Latest Discussions

No discussions on MAX3987 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed