Overview
Features and Benefits
- SMA Connectors for Inputs and Outputs
- Controlled Impedance and Matched Length Input and Output Signal Traces
- Software- or Hardware-Controlled Operation
- Windows Software Provides Point-and-Click Access to MAX3987 Features
- Silkscreen Labels Identify All Signal Traces, Connectors, Jumpers, and LEDs
- Power Through USB or External 5V Supply
Product Details
The MAX3987 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX3987 8.5Gbps quad equalizer and preemphasis driver. The EV kit can be controlled using a PC to run the evaluation software or using DIP switches mounted on the EV kit to bias hardware pins. The included software is Windows® compatible and provides a simple graphical user interface (GUI) to configure all available device features. The software communicates with the EV kit through a USB port and provides three methods for configuration. The primary method is a simple point-and-click interface. The other debug interfaces allow direct register read/write operations, or software-controlled external pin programming. The data I/O traces on the EV kit are controlled impedance with matched lengths. All external connections are AC-coupled with standard SMA connectors for easy connection to test equipment.
Applications
- FR4 and Cable Equalization
- PCIe® Compatible
- Preemphasis and Receive Equalization
- Redrive
- XAUI and XAUI2, Fibre Channel, Interlaken, InfiniBandTM/SM, SAS-2 and SATA Revision 3 OOB
Applicable Parts
Documentation & Resources
-
MAX3987EVKIT: Evaluation Kit for the MAX3987 Data Sheet (Rev. 0)9/30/2010PDF1M