MAX396
PRODUCTIONPrecision, 16-Channel/Dual 8-Channel, Low-Voltage, CMOS Analog Multiplexers
- Part Models
- 9
- 1ku List Price
- Starting From $12.42
Overview
- Pin Compatible with MAX306/MAX307, DG406/DG407, DG506A/DG507A
- Single-Supply Operation (+2.7V to +16V)
- Dual-Supply Operation (±2.7V to ±8V)
- Low On-Resistance (100Ω max)
- Guaranteed RON Match Between Channels (6Ω max)
- Guaranteed RON Flatness over Specified Signal Range (10Ω max)
- Guaranteed Low Charge Injection (5pC max)
- Input Off-Leakage Current < 1nA at +85°C
- Output Off-Leakage Current < 2.5nA at +85°C
- Low Power Consumption < 10µW
- TTL/CMOS Compatible
The MAX396/MAX397 low-voltage, CMOS analog multiplexers (muxes) offer low on-resistance (100Ω max), which is matched to within 6Ω between switches and remains flat over the specified signal range (10Ω max). They also offer low leakage over temperature (input off-leakage current less than 1nA at +85°C) and fast switching speeds (transition time less than 250ns). The MAX396 is a 16-channel device, and the MAX397 is a dual 8-channel device.
The MAX396/MAX397 are fabricated with Maxim's low-voltage silicon-gate process. Design improvements yield extremely low charge injection (5pC max) and guarantee electrostatic-discharge (ESD) protection greater than 2000V per Method 3015.7.
These muxes operate with a single +2.7V to +16V supply or with ±2.7V to ±8V dual supplies, while retaining CMOS-logic input compatibility and fast switching. The MAX396/MAX397 are pin compatible with the industry-standard MAX306/MAX307, DG406/DG407, and DG506A/DG507A.
Applications
- Audio-Signal Routing
- Automated Test Equipment (ATE)
- Avionics
- Battery-Powered Applications
- Communication Systems
- Industrial Process Controls
- Low-Voltage Data Acquisition Systems
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX396CAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX396CAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX396CPI+ | PDIP | ||
| MAX396CWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX396CWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX396EPI+ | PDIP | ||
| MAX396EWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX396EWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX396EWI/GG8 | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX396CAI+ | PRODUCTION | |
| MAX396CAI+T | PRODUCTION | |
| MAX396CPI+ | PRODUCTION | |
| MAX396CWI+ | PRODUCTION | |
| MAX396CWI+T | PRODUCTION | |
| MAX396EPI+ | PRODUCTION | |
| MAX396EWI+ | PRODUCTION | |
| MAX396EWI+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX396CAI+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX396CWI+T | PRODUCTION | |
| MAX396EWI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX396 yet. Have something to say?
Start a Discussion on EngineerZone®