MAX395
PRODUCTIONSerially Controlled, Low-Voltage, 8-Channel SPST Switch
- Part Models
- 9
- 1ku List Price
- Starting From $5.74
Overview
- SPI/QSPI, MICROWIRE-Compatible Serial Interface
- 8 Separately Controlled SPST Switches
- 100Ω Signal Paths with ±5V Supplies
- Rail-to-Rail Signal Handling
- Asynchronous active-low RESET Input
- Pin Compatible with Industry-Standard MAX335
- ±2.7V to ±8V Dual Supplies
- +2.7V to +16V Single Supply
- > 2kV ESD Protection per Method 3015.7
- TTL/CMOS-Compatible Inputs (with +5V or ±5V Supplies)
The MAX395 8-channel, serially controlled, single-pole/single-throw (SPST) analog switch offers eight separately controlled switches. The switches conduct equally well in either direction. On-resistance (100Ω max) is matched between switches to 5Ω max and is flat (10Ω max) over the specified signal range.
These CMOS devices can operate continuously with dual power supplies ranging from ±2.7V to ±8V or a single supply between +2.7V and +16V. Each switch can handle rail-to-rail analog signals. The off leakage current is only 0.1nA at +25°C or 5nA at +85°C.
Upon power-up, all switches are off, and the internal shift registers are reset to zero. The MAX395 is electrically equivalent to two MAX391 quad switches controlled by a serial interface, and is pin compatible with the MAX335.
The serial interface is compatible with SPI™/QSPI™ and MICROWIRE™. Functioning as a shift register, it allows data (at DIN) to be clocked in synchronously with the rising edge of clock (SCLK). The shift register's output (DOUT) enables several MAX395s to be daisy chained.
All digital inputs have 0.8V to 2.4V logic thresholds, ensuring both TTL- and CMOS-logic compatibility when using ±5V supplies or a single +5V supply.
Applications
- Audio-Signal Routing
- Automated Test Equipment (ATE)
- Avionics
- Industrial and Process Control Systems
- Networking
- Serial Data-Acquisition Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX395CAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX395CAG+T | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX395CNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX395CWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX395CWG+T | Small-Outline IC Wide (0.3in) | ||
| MAX395EAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX395EAG+T | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX395EWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX395EWG+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX395CAG+ | PRODUCTION | |
| MAX395CAG+T | PRODUCTION | |
| MAX395CNG+ | PRODUCTION | |
| MAX395CWG+ | PRODUCTION | |
| MAX395CWG+T | PRODUCTION | |
| MAX395EAG+ | PRODUCTION | |
| MAX395EAG+T | PRODUCTION | |
| MAX395EWG+ | PRODUCTION | |
| MAX395EWG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX395CAG+T | PRODUCTION | |
| MAX395EAG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX395CWG+T | PRODUCTION | |
| MAX395EWG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX395 yet. Have something to say?
Start a Discussion on EngineerZone®