MAX38911
MAX38911
RECOMMENDED FOR NEW DESIGNS11µVRMS Low-Noise, 500mA LDO Linear Regulators with Low-Power Mode
Industry’s First 500mA LDO with Low-Power Mode Applied to Always-on Devices
- Part Models
- 4
- 1ku List Price
- Starting From $0.91
Viewing:
Overview
- Deliver Wide, Flexible Operating Range
- 1.7V to 5.5V Input Supply Range
- 0.8V to 5.0V Output Voltage Range
- 500mA Maximum Output Current
- 24.3mV Dropout at 500mA Load and 5.0V Input Voltage
- 19.2µA No-Load Supply Current in Low-Power Mode
- 332µA Supply Current in Normal Mode
- <1µA Shutdown Supply Current
- Reduce Noise and Improve Accuracy
- 11µVRMS Output Noise, 10Hz to 100kHz
- 70dB PSRR at 10kHz, 250mA Load Current, and 300mV Input and Output Voltage Separation
- ±1% DC Accuracy overload, Line, and Temperature Variations
- Enable Ease-of-Use and Robust Protection
- Active Discharge of 800Ω at OUT
- Stable with 2µF (Minimum Effective) Output Capacitance
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Reverse-Current Protection
- Power-OK Output
- Reduce Size and Improve Reliability
- 1.42mm × 0.83mm, 3 × 2, 6-Bump, 0.4mm Pitch WLP
- 2mm × 2mm, 8-Pin TDFN Package
- -40°C to +125°C Operating Temperature
The MAX38911/MAX38912 are low-noise, high-PSRR PMOS linear regulators that deliver up to a 500mA load current with only 11µVRMS of output noise from 10Hz to 100kHz.
The regulators are fully protected from damage by internal circuitry that provides programmable inrush current limiting, output overcurrent limiting, reverse current limiting, and thermal overload protection. MAX38911/MAX38912 has 800Ω active discharge feature to quickly discharge output capacitors.
The MAX38911 is available in WLP and TDFN packages and are default factory preprogrammed to an output voltage of 1.8V. Custom fixed-output voltage levels in the range of 0.8V to 5.0V in 50mV steps are also available, see Ordering Information.
MAX38912 provides enhanced flexibility with adjustable output voltage in the range of 0.8V to 5.0V by using two external feedback resistors.
The MAX38911ANT is packaged in a 1.42mm × 0.83mm, 3 × 2, 6-bump, 0.4mm pitch WLP, while the MAX38911ATA and MAX38912ATA are packaged in an 8-pin, 2mm × 2mm TDFN.
Applications
- Digital Camera and Audio Devices
- High-Performance Sensors for Portable Applications
- Imaging and High-Frequency Sensors
- IoT Sensors
- Mobile Phones
- Portable and Battery-Powered Equipment
Documentation
Data Sheet 1
Video 1
Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX38911ANT+ | WLCSP | ||
| MAX38911ANT+T | WLCSP | ||
| MAX38911ANT25+ | WLCSP | ||
| MAX38911ANT25+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX38911 yet. Have something to say?
Start a Discussion on EngineerZone®