MAX38902E
MAX38902E
PRODUCTION14μVRMS Low Noise 500mA LDO Linear Regulator
14μVRMS, Low-Noise, Low-Dropout, 500mA Linear Regulators in a 2mm x 2mm TDFN Package
- Part Models
- 2
- 1ku List Price
- Starting From $1.01
Viewing:
Overview
- Delivers Flexible Operating Range
- 1.7V to 5.5V Input Voltage Range
- 0.8V to 5.0V Output Voltage Range
- 500mA Maximum Output Current
- 100mV Maximum Dropout at 500mA Load (3.6VIN)
- < 0.1µA Shutdown Supply Current
- Reduces Noise and Improved Accuracy
- 14µVRMS Output Noise, 10Hz to 100kHz
- 600µA Operating Supply Current
- 45dB PSRR at 100kHz
- ±1% DC Accuracy Over Load, Line, and Temperature
- Enables Easy-of-Use and Robust Protection
- Minimum COUT 4µF
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Output-to-Input Reversed Current Protection
- POK Output
- Active Discharge of 800Ω at OUT
- Reduces Size, Improves Reliability
- 2mm x 2mm 8-pin TDFN Package
- -40°C to 125°C Operating Temperature
The MAX38902E is low-noise linear regulator that delivers up to 500mA of output current with only 14μVRMS of output noise from 10Hz to 100kHz. This regulator maintains ±1% output accuracy over a wide input voltage range, requiring only 100mV of input-to-output headroom at full load. The 600µA no-load supply current is independent of dropout voltage. The MAX38902E has an 800Ω active discharge feature to quickly discharge output capacitors.
The MAX38902E has a resistor adjustable output voltage in the range of 0.8V to 5.0V and includes an active-low POK output. The device features a programmable output soft-start rate, output over-current and thermal overload protection.
The MAX38902E is offered in an 8-pin TDFN package.
Applications
- Audio Systems
- Communication Circuitry
- High-Resolution Data Acquisition Systems
Documentation
Video 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX38902EATA+ | LFCSP | ||
| MAX38902EATA+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX38902EATA+ | PRODUCTION | |
| MAX38902EATA+T | PRODUCTION | |
|
Jan 28, 2025 - 2443 WAFER FAB |
||
| MAX38902EATA+ | PRODUCTION | |
| MAX38902EATA+T | PRODUCTION | |
|
Feb 19, 2021 - 2121 DESIGN |
||
| MAX38902EATA+ | PRODUCTION | |
| MAX38902EATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX38902B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX38902E yet. Have something to say?
Start a Discussion on EngineerZone®