MAX38902D
MAX38902D
PRODUCTION10.5μVRMS Low Noise 500mA LDO Linear Regulator
10.5μVRMS Low-Noise, Low-Dropout, 500mA Linear Regulators in a 2mm x 2mm TDFN Package
- Part Models
- 10
- 1ku List Price
- Starting From $0.98
Viewing:
Overview
- 1.7V to 5.5V Input Voltage Range
- 0.6V to 5.3V Output Voltage Range
- 10.5μVRMS Output Noise, 10Hz to 100kHz
- 365μA Operating Supply Current
- 70dB PSRR at 10kHz
- 500mA Maximum Output Current
- ±1% DC Accuracy over Load, Line, and Temperature
- 100mV (max) Dropout at 500mA Load (3.6VIN)
- < 0.1μA Shutdown Supply Current
- Stable with 2μF (min) Output Capacitance
- Active Discharge of 800Ω at OUT
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Output-to-Input Reversed Current Protection
- POK Output
- Pin-to-Pin Compatible with MAX8902 (TDFN)
- 1.22mm x 0.82mm, 2 x 3 Bump, 0.4mm Pitch WLP; or 2mm x 2mm, 8-Pin TDFN Package
The MAX38902A/B/C/D are low-noise, linear regulators that deliver up to 500mA of output current with only 10.5µVRMS of output noise from 10Hz to 100kHz. These regulators maintain ±1% output accuracy over a wide input voltage range, requiring only 100mV of input-to-output headroom at full load. The 365µA no-load supply current is independent of drop-out voltage. The MAX38902A/B/C/D has an 800Ω active discharge feature to quickly discharge output capacitors.
The MAX38902A have nine, pin-selectable output voltages 1.2V, 1.5V, 1.8V, 2.5V, 3.0V, 3.1V, 3.3V, 4.0V, and 5V. The MAX38902B/C have a resistor-adjustable output voltage in the range of 0.6V to 5.3V. The MAX38902B also includes an active-low POK output.
The MAX38902D have factory-preset output voltages ranging from 0.7V to 5V. All versions include a programmable output soft-start rate, output over-current and thermal-overload protection.
The MAX38902A/B are offered in an 8-pin TDFN package, while the MAX38902C/D are offered in a 2 x 3, 0.4mm wafer-level package (WLP).
Applications
- Audio Systems
- Communication Circuitry
- High-Resolution Data Acquisition Systems
Documentation
Data Sheet 1
Design Note 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX38902DANT12+ | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT12+T | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT18+ | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT18+T | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT27+ | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT27+T | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT33+ | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT33+T | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT46+ | Wafer-Level Package 2x3 Bump, Full Array | ||
| MAX38902DANT46+T | Wafer-Level Package 2x3 Bump, Full Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX38902DANT12+ | PRODUCTION | |
| MAX38902DANT12+T | PRODUCTION | |
| MAX38902DANT33+ | PRODUCTION | |
| MAX38902DANT33+T | PRODUCTION | |
|
Jan 28, 2025 - 2443 WAFER FAB |
||
| MAX38902DANT12+ | PRODUCTION | |
| MAX38902DANT12+T | PRODUCTION | |
| MAX38902DANT18+ | PRODUCTION | |
| MAX38902DANT18+T | PRODUCTION | |
| MAX38902DANT27+ | PRODUCTION | |
| MAX38902DANT33+ | PRODUCTION | |
| MAX38902DANT33+T | PRODUCTION | |
| MAX38902DANT46+ | PRODUCTION | |
| MAX38902DANT46+T | PRODUCTION | |
|
Feb 19, 2021 - 2121 DESIGN |
||
| MAX38902DANT12+ | PRODUCTION | |
| MAX38902DANT18+ | PRODUCTION | |
| MAX38902DANT18+T | PRODUCTION | |
| MAX38902DANT27+ | PRODUCTION | |
| MAX38902DANT46+ | PRODUCTION | |
| MAX38902DANT46+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX38902B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX38902D yet. Have something to say?
Start a Discussion on EngineerZone®