MAX389
PRODUCTIONHigh-Voltage, Fault-Protected Analog Multiplexers
- Part Models
- 3
- 1ku List Price
- Starting From $22.21
Overview
- Fault and Overvoltage Protection
- Fall-Safe with Power Loses (No Latchup)
- Beak-Before-Make Switching
- All Channels Off when Power Off
- Internal Data Latches
- TTL end CMOS Compatible
- Operates from ±4.5V to ±18V Supplies
- On-Channels Tum Off during Overvoltage
- Nanosamperes Leakage In Overvoltage
The MAX388 8-channel single-ended (1-of-8) and the MAX389 4-channel differential (2-of-8) multiplexers (muxea) with internal data latches use a high-voltage series N-channel, P-channel, N-channel structure that significantly improves fault protection over previous devices. If power is removed with input voltages still applied, all channels turn off, allowing only a few nanoamperes of input leakage current. This protects the mux and output circuitry, as well as the signal sources connected to the channel inputs.
When an overvoltage signal up to ±1 OOV (typically ±11 OV) is applied to an analog input or output, the channel turns off. To further protect output circuitry from on-channel overvoltage, outputs are clamped to less than the powersupply voltage. Since there is no increase in supply current during fault conditions, power dissipation does· not increase. The MAX388/MAX389 withstand full overvoltage on any combination of channels, including all channels simultaneously.
All channel selection and control inputs are TTL and CMOS compatible. And, break-before-make switch operation is guaranteed.
APPLICATIONS
- Data-Acquisition Systems
- Industrial Process Control Systems Avionics Test Equipment
- Signal Routing Between Systems
- Computer-Controlled Analog Data Logging
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX389CPN+ | PDIP | ||
| MAX389CWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX389EWG+ | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX389CPN+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX389 yet. Have something to say?
Start a Discussion on EngineerZone®