MAX3876

2.5Gbps, Low-Power, +3.3V Clock-Recovery and Data-Retiming IC

The Low-Power Way to Receive Clean 2.5Gbps Signals

Viewing:

Overview

  • Exceeds ANSI, ITU, and Bellcore SONET/SDH Regenerator Specifications
  • 440mW Power Dissipation (at +3.3V)
  • Clock Jitter Generation: 3.7mUIRMS
  • +3.3V or +5V Single Power Supply
  • Fully Integrated Clock Recovery and Data Retiming
  • Additional High-Speed Input Facilitates System Loopback Diagnostic Testing
  • Tolerates >2500 Consecutive Identical Digits
  • Loss-of-Lock Indicator
  • Differential CML Data and Clock Outputs

The MAX3876 is a compact, low-power clock recovery and data retiming IC for 2.488Gbps SDH/SONET applications. The fully integrated phase-locked loop (PLL) recovers a synchronous clock signal from the serial NRZ data input. The data is retimed by the recovered clock. Differential CML outputs are provided for both clock and data signals, and an additional 2.488Gbps serial input is available for system loopback diagnostic testing. The device also includes a TTL-compatible loss-of-lock (active-low LOL) monitor.

The MAX3876 is designed for both section-regenerator and terminal-receiver applications in OC-48/STM-16 transmission systems. Its jitter performance exceeds all of the SONET/SDH specifications.

This device operates from a +3.3V or +5.0V single supply over a -40°C to +85°C temperature range. Power consumption is typically only 445mW with a +3.3V supply. The MAX3876 is available in a 32-pin TQFP package as well as in die form.

Applications

  • 2.488Gbps ATM Receivers
  • Add/Drop Multiplexers
  • Digital Cross-Connects
  • Digital Video Transmission
  • Intrarack/Subrack Interconnects
  • SDH/SONET Receivers and Regenerators
  • SDH/SONET Test Equipment

MAX3876
2.5Gbps, Low-Power, +3.3V Clock-Recovery and Data-Retiming IC
MAX3876: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock & Data Recovery 1
MAX3873A NOT RECOMMENDED FOR NEW DESIGNS Low-Power, Compact 2.5Gbps/2.7Gbps Clock-Recovery and Data-Retiming IC
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2
MAX3885 PRE-RELEASE +3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with LVDS Outputs
MAX3880 PRE-RELEASE +3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with Clock Recovery
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3876 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed