MAX3875A

Obsolete

2.5Gbps, Low-Power, +3.3V Clock Recovery and Data Retiming IC

The Low-Power Way to Receive Clean 2.5Gbps Signals

Viewing:

Overview

  • Exceeds ANSI, ITU, and Bellcore SONET/SDH Regenerator Specifications
  • 400mW Power Dissipation (at +3.3V)
  • Clock Jitter Generation: 0.003UIRMS
  • Single +3.3V or +5V Power Supply
  • Fully Integrated Clock Recovery and Data Retiming
  • Additional High-Speed Input Facilitates System Loopback Diagnostic Testing
  • Tolerates >2000 Consecutive Identical Digits
  • Loss-of-Lock Indicator
  • Differential PECL-Compatible Data and Clock Outputs

The MAX3875A is a compact, low-power clock recovery and data retiming IC for 2.488Gbps SDH/SONET applications. The fully integrated phase-locked loop recovers a synchronous clock signal from the serial NRZ data input, which is retimed by the recovered clock. Differential PECL-compatible outputs are provided for both clock and data signals, and an additional 2.488Gbps serial input is available for system loopback diagnostic testing. The device also includes a TTL-compatible loss-of-lock (LOL-bar) monitor.

The MAX3875A is designed for both section-regenerator and terminal-receiver applications in OC-48/STM-16 transmission systems. Its jitter performance exceeds all of the SONET/SDH specifications.

This device operates from a single +3.3V to +5.0V supply over a -40°C to +85°C temperature range. The typical power consumption is only 400mW with a +3.3V supply. It is available in a 32-pin TQFP package, as well as in die form.

Applications

  • 2.488Gbps ATM Receivers
  • Add/Drop Multiplexers
  • Digital Cross-Connects
  • Digital Video Transmission
  • SDH/SONET Receivers and Regenerators
  • SDH/SONET Test Equipment

MAX3875A
2.5Gbps, Low-Power, +3.3V Clock Recovery and Data Retiming IC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2
MAX3885 Obsolete +3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with LVDS Outputs
MAX3880 Obsolete +3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with Clock Recovery
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3875A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed